ECADEMY

Reliable and efficient ultrafiltration applications

iwt

Reliable and efficient ultrafiltration applications

In many water treatment applications, the removal of particles is the center part in order to provide clean water to
the afterwards usage. An ultrafiltration plant removes effective particles down to a size of 0,01 ╬╝m, such as bacteria,
suspended solids, etc. The pressure range in which an ultrafiltration is running lasts from 1 - 10 bar. The size of ultrafiltration
plants can vary from small-scaled systems, e.g. water supply in remote areas with only a few consumers, up to
big industrial parks with the use as process water and water supply for thousands of people.

..PDF

GFS_Ind_Water_Treatment_Task3_Master.pdf (size: 1.7MB)

DOWNLOAD FILE