SmartDesign by Grundfos

Grundfos product finder
Use our product finder to find the right product for your needs.

smartdesign - designed for usability

What we call smartdesign describes the functional design of our products that combines elegant appearance with smart features, created with customer needs in mind. smartdesign doesn't only look good; the design also makes installation, operation and maintenance of the product easier and more user-friendly.

The elegance of a Grundfos product is the visible expression of the breakthrough technologies on the inside that ensure unprecedented pump performance, resolving many of the traditional issues facing pump installations. Our pumps provide quick and easy access for service technicians, and relevant time and energy saving functionality and functionality for the prevention of errors are designed into the pump system or solution.

smartdesign reflects how Grundfos applies core competencies and innovative processes to ensure a unique customer experience when installing, commissioning and servicing a Grundfos pump system or solution. Every aspect of every product from Grundfos is built to the same exacting standards, with benefits for service and maintenance

Many of the features in our pumps are quite simply unique: the cable entry, the cartridge shaft seal and the modular design. Functionality is a key part of smartdesign; user interfaces and menus are straightforward and intuitive, and service calls are made easier by a range of innovations such as SmartTrim impeller adjustment, cartridge shaft seals, the unique clamp connection and only one cable to the pump.

These and other features such as the specially-designed lifting handle and the easy-to-clean surface contribute to extending the product lifetime and reducing the total lifecycle costs of the pump system or solution.

 

View a selection of Grundfos pumps and product with smartdesign

The functional design of our products combines elegant appearance with smart features, created with customer needs in mind.

 

SE & SL 9-30 kW wastewater pumps

Go to product page

SE & SL 9-30 kW wastewater pumps

The new SE and SL ranges of wastewater pumps are the highest total efficiency pumps currently available.

SL 0.9 -11 kW wastewater pumps

Go to product page

SL 0.9 -11 kW wastewater pumps

The SL range is created to optimise performance in your system; minimising known risk factors and reducing maintenance requirements. Remarkably durable, the SL range offers long lasting, service-friendly submersible wastewater pumping.

SE 1.1-11 kW wastewater pumps

Go to product page

SE 1.1-11 kW wastewater pumps

The SE range of pumps is built for years of trouble-free operation. The SE range can operate submerged or dry-installed without motor cooling, and is extremely reliable and very easy to service.

SEG

SEG product page

SEG

SEG pumps designed for pumping effluent and untreated sewage in small communities

Dedicated Controls

Dedicated Controls product page

Dedicated Controls

Intelligent monitoring and control solution developed specifically for wastewater applications

Breakthrough technologies to the water utility market

At Grundfos, our commitment is to introduce breakthrough technologies, raising the bar and setting new standards for water utility pump systems and solutions.

 

AUTOADAPT by Grundfos

More about AUTOADAPT

AUTOADAPT by Grundfos

AUTOADAPT represents the best from Grundfos within intelligent adaptive controls and is part of how we set the standard.

S-tube BY GRUNDFOS

More about S-tube

S-tube BY GRUNDFOS

The innovative S-tube impeller sets new standards for wastewater hydraulic design, offering greater hydraulic efficiency than any other type of wastewater impeller without compromising free passage. This ensures trouble-free operation.


How would you rate your experience with our website?



Additional comments

Email