AutoAdapt by Grundfos

Grundfos product finder
Use our product finder to find the right product for your needs.

AUTOADAPT - Intelligent Adaptive Controls

AUTOADAPT describes the intelligent controls that allow a Grundfos pump system or solution to autonomously adapt its operation to dynamic operating conditions in the application. AUTOADAPT can be either built into the pump or is available as an external control and monitoring system.

AUTOADAPT ensures the pump system delivers tangible benefits to the customer during the operational cycle. Installation and commissioning costs are reduced substantially, pump reliability is increased, and operation is with the lowest possible energy consumption. By adapting automatically to the changing operating conditions, optimal operating performance is ensured under all working conditions. Removing the at-risk areas from pump installations means a reduction in the need for service calls.

AUTOADAPT illustrates a range of skills and innovative processes that Grundfos brings to technology development. Not least, AUTOADAPT shows how we are able to ‘think’ an intelligent system – and create it. The controls have been developed and optimised for pumps and pumps only. Our use of standard data communication protocols enables us to work with existing pump systems to build a broad, constantly optimised system.

To do this requires that we understand the issues facing customers, not least how a pump system’s performance changes over time and the consequences this has for the configuration. Knowledge of the service record and ongoing dialogue with our customers helps us build knowledge into the system, enabling the customer to act in time.

To sum up, AUTOADAPT eliminates complexity and traditional weak links in applications, cleans up the mess of cables and additional sensors, opens up for the benefits of constant surveillance and management, and in every way makes life easier for investors, owners and service technicians.

Countdown to the launch

No Flash

To get the full user experience, it is recommended that you install the Flash Player

image dropshadow

 

Counting down to the launch at IFAT in Munich, Germany on 8 May 2012

 

Read more on NO COMPROMISE

 

Meet us at IFAT

Meet us at IFAT, 8 May 2012 in Munich, Germany

 

Hall A6 Booth no. 233/232

 

More information about IFAT

View our pumps and products with AUTOADAPT

AUTOADAPT  can be either built into the pump or is available as an external control and monitoring system.

 

New wastewater pumps

To be revealed on IFAT on 8 May

New wastewater pumps

New wastewater product will be launched very soon

SEG

SEG product page

SEG

SEG pumps designed for pumping effluent and untreated sewage in small communities

Dedicated Controls

Dedicated Controls product page

Dedicated Controls

Intelligent monitoring and control solution developed specifically for wastewater applications

CUE

CUE product page

CUE

VFD for 3-phase pumps

MPC

Control MPC product page

Control MPC

Grundfos Control MPC is a control cabinet with a CU 351 controller that permits monitoring and control of up to six identical pumps connected in parallel.

MP204

MP204 product page

MP204

The MP204 is an electronic motor protector, designed for the protection of an asynchronous motor or a pump

GRM

GRM product page

Grundfos Remote Management

A secure, internet-based system for monitoring and managing pump installations.

Countdown to the launch

No Flash

To get the full user experience, it is recommended that you install the Flash Player

image dropshadow

 

Counting down to the launch at IFAT in Munich, Germany on 8 May 2012

 

Read more on NO COMPROMISE

 

Meet us at IFAT

Meet us at IFAT, 8 May 2012 in Munich, Germany

 

Hall A6 Booth no. 233/232

 

More information about IFAT

Breakthrough technologies to the water utility market

At Grundfos, our commitment is to introduce breakthrough technologies, raising the bar and setting new standards for water utility pump systems and solutions.

 

GRUNDFOS BLUEFLUX®

More about Grundfos Blueflux®

GRUNDFOS BLUEFLUX®

Grundfos Blueflux® represents the best from Grundfos within energy efficient motor technology and is part of how we strive to set the standard.

TECHNOLOGY BY GRUNDFOS

To be revealed on 2 April

TECHNOLOGY BY GRUNDFOS

Functionality is part of how we strive to set the standard.

TECHNOLOGY BY GRUNDFOS

To be revealed on 8 May

TECHNOLOGY BY GRUNDFOS

Pumping wastewater is part of how we strive to set the standard.

Countdown to the launch

No Flash

To get the full user experience, it is recommended that you install the Flash Player

image dropshadow

 

Counting down to the launch at IFAT in Munich, Germany on 8 May 2012

 

Read more on NO COMPROMISE

 

Meet us at IFAT

Meet us at IFAT, 8 May 2012 in Munich, Germany

 

Hall A6 Booth no. 233/232

 

More information about IFAT


How would you rate your experience with our website?



Additional comments

Email