Grundfos CM Booster Range: See the difference the Grundfos CM Booster pump range can make

26/09/2014

See the difference

Grundfos has long been regarded for their high quality, innovative design and reliability, and the CM Booster Range of pumps exemplifies this.

The CM Booster range includes pumps suitable for mains pressure boosting and for rainwater supply from both above and below ground tanks and other sources. The table below shows a snapshot of what applications each pump within the range is suitable for.

Applications CME Booster CM Booster Self-Priming CM-PS CM Basic
Mains water pressure boosting                 YES            
YES  YES                    
                      
Rainwater supply from above ground water tanks YES YES YES YES
Rainwater suplly from below ground water tanks
  YES    
Rainwater suplly from below ground water sources - dams/rivers etc
  YES    
Water supply with varying demand YES      

Each pump within the CM Booster range has a selection of features and benefits, designed to meet varying requirements. Whether it’s a simple installation with basic flexibility, or an installation for the whole of your home with maximum flexibility and control, the CM Booster range has a solution for you.

 

CME Booster

A variable speed pump that adjusts accordingly to water demand, resulting in lower running costs. All wetted components are constructed from high quality stainless steel ensuring, the water quality is not affected by pump materials. The pump will provide constant pressure at the tap (up to pump capacity), regardless of variation in demand or inlet pressure.

 

CM Booster Self-Priming

An innovative self-priming pump with all wetted components made of quality stainless steel, allowing for use from both above and below ground water sources. Comes complete with a generator friendly controller.  

 

CM-PS

A compact, cast iron pump that allows for basic flexibility to start/stop the pump according to demand and features basic protection from dry-running and cycling.

 

CM Basic

A robust compact boosting pump, designed for use with a pressure tank, featuring a built-in pressure switch for convenient water supply with minimum start/stop frequency.

 

Grundfos pumps are renowned for their high quality, innovative design and reliability. Speak to your local Authorised Grundfos Dealer today or visit the CM Booster Range website for more information.


    Facebook Twitter LinkedIn Technorati